1 Features
PD-9001-10GS/AC family offers the following features:
- 1-Port PoE
- IEEE® 802.3at Compliant
- Energy Efficiency Compliant:
- DoE Level VII
- CoC Tier 2
- Universal AC Input 100–240 VAC
- 10/100/1000 Mbps and 10 Gbps Pass Through Data Rates