Introduction
The PD-9001-10GS/AC Power over Ethernet (PoE) single-port Midspan/Injector offers a compact and cost-effective power solution for WLAN access points, network cameras and other IP terminal installations. The PD-9001-10GS/AC Power over Ethernet (PoE) Midspan/Injector is IEEE® 802.3at compliant and enables delivery of both data and power to the IP terminal.
The PD-9001-10GS/AC is powered through a universal AC input and can provide up to 30W output power.
To access the online version of the user guide, scan the following QR code: