3.5.1 USB Device Port
The USB Device Port (UDP) is compliant with the Universal Serial Bus (USB) 2.0 full-speed device specification. There is a USB available on the PL360G55CF-EK board that can act as both host and device. It has a Micro-B female USB connector with the silk screen USB.
The I/O line PA11 allows the application to check if VUSBD is available.
Important: Check online resources
from the Microchip website to download the drivers according to your Operating
System.
CAUTION: The USB connector is not
isolated from mains. Please make use of proper isolation (i.e.: USB isolator device) if
using this connector when the board is not galvanically isolated (using a PLC Coupling
design which it is not isolated from mains). Take into account the possible noise
interference that these isolators could be adding to the PLC network. For instance, you
can use the UH401.