3.5.3 mikroBUS Connector
The PL360G55CF-EK board incorporates mikroBUS add-on connectors (J5 and J6) to integrate the board itself as a module which is able to interface with other microcontrollers or microprocessors (main board).
The mikroBUS standard specifies the size and shape of the add-on boards, but because of special constraints, the board exceeds those limits although keeping the smallest size model S as a reference for the plug-in area.
The PL360G55CF-EK board is designed to operate only from the +5V power supply rail of the mikroBUS socket. Therefore, +3.3V power supply pin is not connected.
The mikroBUS standard has a pair of 1x8 male headers with the following pinout:
- SPI
- UART
- I2C
- PWM
- Interrupt
- Analog input
- Reset
- Chip Select
- +3.3V
- +5V
- Two GND pins