4.1 Hardware SetupPlug the Bluetooth LE Air Sniffer USB Dongle into the USB port of the computer. Then, place it between the Central and Peripheral devices to sniff the packets.Figure 4-1. Hardware Setup