3 Setting Up the Bluetooth Low Energy Sniffer
This chapter provides details on how to set up the Bluetooth Low Energy Sniffer. The Bluetooth LE Air Sniffer USB dongle comes pre-programmed
with the Sniffer firmware. The user needs to install Wireshark to record and analyze the
data detected by the Bluetooth Low Energy Sniffer. The
Microchip_BLE_Sniffer_Package.zip software
contains the capture plugin for Wireshark.