6.3 Sniffing a Connection Involving a Single Peripheral
This allows the user to monitor a connection between a specific peripheral and a central device.
- Run the Bluetooth Low Energy Sniffer (if not already running).
- Select the device from the list of available devices.
- Establish a connection between the central and the peripheral.