1.3.1.1 Metering Demo Root layer Project Graph
The root layer project shows all the components used by the different applications:
Metrology driver is used by the Metrology application.
RTC peripheral library is used by the Energy application.
SLCDC Driver is used by the Display application.
Console and Command modules are used by the Console application.
File System and Memory modules are used by the Datalog application.
FreeRTOS component is required for RTOS application. For bare-metal (non-RTOS) FreeRTOS component should not be selected.
NOTE - This documentation is based on bare-metal application.