Jump to main content
MPLAB Harmony Smart Energy Library
Search
Home
1
MPLAB® Harmony Smart Energy Library
1.3
Demo Applications
1.3.1
Demo Meter Application
1.3.1.3
Metering Demo Running Application
1
MPLAB® Harmony Smart Energy Library
1.1
Driver Libraries
1.2
Service Libraries
1.3
Demo Applications
1.3.1
Demo Meter Application
1.3.1.1
Metering Demo Root layer Project Graph
1.3.1.2
Metering Demo Hardware Configuration
1.3.1.3
Metering Demo Running Application
1.3.1.3.1
Abbreviations and Acronyms
1.3.1.3.2
Metrology Firmware - Core 1
1.3.1.3.3
Prepare the Board for the Meter Tester
1.3.1.3.4
Calibrate the Demo Board Using the Demo Meter Application
1.3.1.3.5
Demo Modes
1.3.1.3.6
Demo Meter Application Commands
1.3.1.3.7
Demo LCD Display
1.3.1.3.8
Event Record
1.3.1.3.9
TOU and Energy Registering
1.3.1.3.10
Maximum Demand
1.3.1.3.11
Application (Core 0) Reset with Metrology (Core 1) Running Application Example
1.3.1.3.12
Metrology (Core 1) Reload with Application (Core 0) Running Application Example
1.3.1.3.13
Waveform Capture Function Usage Example
1.3.1.4
Running Demonstration Steps
1.3.2
Dual Core Demo Application
2
Getting Started with MPLAB® Harmony PLC Stack
Microchip Information
1.3.1.3 Metering Demo Running Application