1.3.1.1.5 Metrology Driver configuration
The Meter Demo application shows an example of use of the waveform capture. The waveform capture feature is a powerful tool allowing Core 0 to access the metrology samples. The data is captured by the Demo Meter Application running on Core 0, and sent through the serial command console for further analysis.
The configuration of the waveform capture and channels is detailed in the following images according the used device:


The metrology driver provides a default configuration to use with the Microchip Development boards and it is common to both devices.