1.3.1.3.12 Metrology (Core 1) Reload with Application (Core 0) Running Application Example
The Dual Core architecture allows reloading of the Core 1 metrology library binary while the Core 0 application continues running. The Demo Meter application includes the command "RLD", which is an example showing how the Core 0 application restarts Core 1 and reloads the metrology library binary. Refer to the void _process_cmd_rld procedure, including all the steps needed.