1.2.1.4.2 Library Interface (PRIME)
If the PLC Driver uses PRIME PHY, the PLC PHY Coupling service library provides the following interfaces:
Functions
| Name | Description |
|---|---|
| SRV_PCOUP_Get_Default_Channel | Get the default PRIME channel |
| SRV_PCOUP_Get_Channel_Config | Get the PLC PHY Coupling parameters for the specified PRIME channel |
| SRV_PCOUP_Set_Channel_Config | Set the PLC PHY Coupling parameters for the specified PRIME channel |
Data types and constants
| Name | Type | Description |
|---|---|---|
| SRV_PLC_PCOUP_CHANNEL_DATA | Struct | PLC PHY Coupling data |