1.2.11.4.8 AES_Wrapper_EncryptEcb Function
C
void AES_Wrapper_EncryptEcb(uint8_t *in, uint8_t *out)Summary
Encrypts one block of data in AES ECB mode.
Description
This function encrypts one block of data, equal to the AES block size (16 bytes), in ECB mode.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| in | Pointer to buffer where the data to encrypt is located |
| out | Pointer to buffer to store the results of the encryption |
Returns
None.
Example
uint8_t in1[16]; uint8_t out1[16]; uint8_t key[16]; AES_Wrapper_SetEncryptEcbKey(key); AES_Wrapper_EncryptEcb(in1, out1);
Remarks
Input and output buffers must be equal in size (16 bytes).