1.2.5.1 How the Library Works
This library does not need to be neither initialized nor maintained periodically. It simply receives a request to calculate a CRC with a set of parameters, and returns back the computed CRC. It can be invoked at any time, no preconditions or maintenance are requested.