SRV_PLC_PCOUP_DATA Struct
C
typedef struct
{
/* Target RMS values in HIGH mode for dynamic Tx gain */
uint32_t rmsHigh[8];
/* Target RMS values in VLOW mode for dynamic Tx gain */
uint32_t rmsVLow[8];
/* Threshold RMS values in HIGH mode for dynamic Tx mode */
uint32_t thrsHigh[16];
/* Threshold RMS values in VLOW mode for dynamic Tx mode */
uint32_t thrsVLow[16];
/* Values for configuration of PLC DACC peripheral, according to hardware
coupling design and PLC device (PL360/PL460) */
uint32_t daccTable[17];
/* Tx gain values for HIGH mode [HIGH_INI, HIGH_MIN, HIGH_MAX] */
uint16_t gainHigh[3];
/* Tx gain values for VLOW mode [VLOW_INI, VLOW_MIN, VLOW_MAX] */
uint16_t gainVLow[3];
/* Number of Tx attenuation levels (3 dB step) supporting dynamic Tx mode */
uint8_t numTxLevels;
/* Configuration of the PLC Tx Line Driver, according to hardware coupling
design and PLC device (PL360/PL460) */
uint8_t lineDrvConf;
} SRV_PLC_PCOUP_DATA;Summary
PLC PHY Coupling data.
Description
This structure contains all the data required to set the PLC PHY Coupling parameters.
Remarks
This type is only generated by MCC if the PLC Driver uses Meters&More PHY.