1.2.13.4.3 SRV_LOG_REPORT_Buffer Function
C
void SRV_LOG_REPORT_Buffer(
SRV_LOG_REPORT_LEVEL logLevel,
const uint8_t *buffer,
uint32_t bufferLength,
const char *info, ...
);Summary
Reports log information with a buffer.
Description
This function reports log information with a buffer.
Precondition
The SYS_DEBUG initialization routines should be called before calling this routine (in "SYS_Initialize").
Parameters
| Param | Description |
|---|---|
| logLevel | Log priority level |
| buffer | Buffer to be reported |
| bufferLength | Length of the buffer |
| info | Formatted description of the information |
Returns
None.
Example
uint8_t macAddress[6] = {0xAA, 0xBB, 0xCC, 0xDD, 0x00, 0x01}; SRV_LOG_REPORT_Buffer(SRV_LOG_REPORT_INFO, macAddress, 6, "MAC Address: ");
Remarks
The function automatically adds a newline after printing the buffer.