Jump to main content
Features
- 12-bit ADC, Differential Measurement
- ADC Sample Accumulation Up To 1024
Samples
- Programmable Gain Amplifier (PGA) Up To
16x Gain
- Signal Amplifying, Oversampling And
Analyzing Using The Built-in ADC With PGA
- Hardware Averaging Using Burst Mode
- ADC Triggered Through The Event System
Using The Periodic Interrupt Timer (PIT)
- Reduced Bill Of Material (BoM) Cost
Compared To Typical Passive InfraRed (PIR) Solutions
- Visualize Data Using The Microchip Data
Visualizer And Data Streamer Protocol
- Visualize Power Consumption Using The
Microchip Data Visualizer And a Power Debugger