2.2.4 Multichannel Demo MCC Project Graph
The root layer project shows all the components used by the different applications:
- Multichannel metrology driver is used by the Metrology application.
- RTC peripheral library is used by the Energy application.
- SLCDC Driver is used by the Display application.
- Console and Command modules are used by the Console application.
- File System and Memory modules are used by the Datalog application.
FreeRTOS component is required for RTOS application. For bare-metal (non-RTOS) FreeRTOS component is not selected.
Note: This documentation is based on bare-metal application.