Metrology Per-Cycle Measurements Read Command

When the application receives a PARC command, it reads the metrology library registers and then converts and scales the internal data (stored in a high resolution format) to the proper units.

; Read per-cycle voltage
PARC[U]
Present per-cycle voltage is :
Ua=220.013V Ub=220.453 Uc=220.063V
; Read per-cycle current
PARC[I]
Present per-cycle current is :
Ia=5.0174A Ib=5.0155A Ic=5.0105A Ini=0.0258A Inm=0.0236A Inmi=0.0022A
; Read per-cycle active power
PARC[P]
Present per-cycle active power is :
Pt=3301.2W Pa=1100.3W Pb=1100.3W Pc=1100.6W
; Read per-cycle reactive power
PARC[Q]
Present per-cycle reactive power is :
Qt=3.9Var Qa=1.2Var Qb=1.1Var Qc=1.6Var
; Read per-cycle apparent power
PARC[S]
Present per-cycle apparent power is:
St=900.8VA Sa=300.1VA Sb=300.5VA Sc=300.2VA
; Read per-cycle voltage, fundamental component only
PARC[UF]
Present per-cycle voltage (fundamental) is:
Ua=219.917V Ub=222.013V Uc=218.018V
; Read per-cycle current, fundamental component only
PARC[IF]
Present per-cycle current (fundamental) is:
Ia=4.0001A Ib=4.9725A Ic=4.0024A Ini=0.6985A Inm=0.9336A Inmi=0.2351A
; Read per-cycle active power, fundamental component only
PARC[PF]
Present per-cycle active power (fundamental) is:
Pt= 744.1W Pa= 248.2W Pb= 248.8W Pc= 247.1W
; Read per-cycle reactive power, fundamental component only
PARC[QF]
Present per-cycle reactive power (fundamental) is:
Qt= 355.6Var Qa=118.2Var Qb=118.3 Var Qc=119.1Var
; Read per-cycle apparent power, fundamental component only
PARC[SF]
Present per-cycle apparent power (fundamental) is:
St=894.8VA Sa=299.1VA Sb=298.5VA Sc=297.2VA
; Read per-cycle frequency in dominant phase
PARC[F]
Present per-cycle frequency is:
Freq=50.01Hz
; Read per-cycle dominant frequency and frequency per phase
PARC[FT]
Dominant per-cycle frequency is:
Freq=50.01Hz
FreqA=50.01Hz, FreqB=0.00Hz, FreqC=0.00Hz
; Read per-cycle angle between voltage and current
PARC[A]
Voltage and current angle per-cycle is :
Angle_A=59.827 Angle_B=-60.012 Angle_C=0 Angle_N=0 Angle_VAB=120.102 Angle_VAC=0