1.2.5.7 Memory Driver Configuration
Since the Demo Meter application needs to read/write data information from/to an external memory, the Memory Driver is used to access an available external memory in the Development Boards through QSPI.
The Datalog application defines and manages different regions depending on the data information to be stored in the external memory:
- Metrology region
- User calibration region
- TOU (Time of Use) region
- RTC region
- Console region
- Events region
- Energy region
- Demand region
The following image shows the configuration of the Memory Driver module:
The Memory Driver is configured in Asynchronous mode to avoid blocking program execution during write operations.