1.2.5.1 MCC Clock Configuration

Clocks are configured to match the following distribution.

Figure 1-35. PIC32CXMTx Clock Distribution

This configuration optimizes the performance of the Demo Meter application and it must not be modified. It only requires the 32.768 kHz external oscillator to work. The following images summarize the MCC settings.

Figure 1-36. MCC Clock Configuration
Figure 1-37. MCC PLLB Configuration
Figure 1-38. MCC PLLC Configuration
Figure 1-39. MCC PCK2 Configuration
Figure 1-40. MCC Peripheral Clock Configuration
Figure 1-41. MCC Generic Clock Configuration