3.1.4.15 ICM_SetHashAreaAddress Function

C

void ICM_SetHashAreaAddress (uint32_t address);

Summary

Sets the hash area start address.

Description

Configures the hash area start address. The address must be a multiple of 128 bytes.

Precondition

None.

Parameters

ParametersDescription
addressHASH area start address

Returns

None.

Example

/* Hash area */
uint32_t outputSHA[0x20] __ALIGNED(128);

ICM_SetHashAreaAddress((uint32_t)outputSHA);

Remarks

The address must be a multiple of 128 bytes.