3.1.4.9 ICM_EnableRegionMonitor Function

C

void ICM_EnableRegionMonitor ( ICM_REGION_ID regionId );

Summary

Enables the monitoring a memory region of the ICM peripheral.

Description

Activates the monitoring of the memory region with regionId identifier.

Precondition

None.

Parameters

ParametersDescription
regionIdIdentifies the memory region to activate monitoring

Returns

None.

Example

ICM_EnableRegionMonitor(ICM_REGION_0);

Remarks

None.