3.1.4.3 ICM_GetStatus Function
C
uint32_t ICM_GetStatus ( void );
Summary
Returns the status of ICM.
Description
This function returns the status of ICM. The status value includes the ICM enable flag and region monitoring flags. Refer to the ICM component file in the DFP pack for additional information.
Precondition
None.
Parameters
None.
Returns
Returns the status register value of the ICM.
Example
uint32_t icmStatus = ICM_GetStatus();
Remarks
None.