Status Registers
The status registers can be read by means of the DSR command. Examples:
; Read the first metrology status register DSR[0] 00 VERSION 30400
; Read all the metrology status registers DSR 00 VERSION 01 STATUS 02 STATE_FLAG 03 CAPTURE_STATUS 30400 8 7000020 FF 04 INTERVAL_NUM 05 N 06 PH_OFFSET 07 FREQ 7AC0015 FB2 FF0A3D71 37C62 08 FREQ_VA 09 FREQ_VB 10 FREQ_VC 11 RESERVED_S11 3B061 323F0 321F9 0 12 TEMPERATURE 13 V_A_MAX 14 V_B_MAX 15 V_C_MAX 14F7 30850 2F0DC 2FD0A 16 RESERVED_S16 17 I_A_MAX 18 I_B_MAX 19 I_C_MAX 0 1D232 23AED 1D7A9 20 I_Nm_MAX 21 I_Ni_MAX 22 FEATURES 23 N_CYCLE 105C74 2EAE 807F6E00 4D400 24 RESERVED_S24 25 RESERVED_S25 26 PULSE0_COUNTER 27 PULSE1_COUNTER 0 0 0 0 28 PULSE2_COUNTER 29 RESERVED_S29 30 ZC_N_VA 31 ZC_N_VB 0 0 599380 5ACE00 32 ZC_N_VC 33 RESERVED_S33 34 ATCAL_41_44 35 ATCAL_45_48 646400 0 B401CB03 2602D003