Per-Cycle Accumulator Registers
The per-cycle accumulator registers can be read by means of the DPCAR command. Examples:
; Read the first per-cycle accumulator register DPCAR[0] 00 CYCLE_V_A 7A
; Read all the per-cycle accumulator registers DPCAR 00 CYCLE_V_A 01 CYCLE_V_B 02 CYCLE_V_C 03 CYCLE_V_A_F 7A 1 BB EE 04 CYCLE_V_B_F 05 CYCLE_V_C_F 06 CYCLE_V_AB 07 CYCLE_V_BC 0 F1 7A 77 08 CYCLE_V_CA 09 CYCLE_V_AB_F 10 CYCLE_V_BC_F 11 CYCLE_V_CA_F 1CE 108 D9 36A 12 CYCLE_I_A 13 CYCLE_I_B 14 CYCLE_I_C 15 CYCLE_I_Nm 1AC1D 97 B6 41 16 CYCLE_I_A_F 17 CYCLE_I_B_F 18 CYCLE_I_C_F 19 CYCLE_I_Nm_F 11FE 106 108 119 20 CYCLE_P_A 21 CYCLE_P_B 22 CYCLE_P_C 23 CYCLE_P_A_F FFFFFFFFFFFFFFEB FFFFFFFFFFFFFFE7 6E FFFFFFFFFFFFFFEB 24 CYCLE_P_B_F 25 CYCLE_P_C_F 26 CYCLE_P_N 27 CYCLE_P_N_F FFFFFFFFFFFFFFF4 6B 38 BA 28 CYCLE_Q_A 29 CYCLE_Q_B 30 CYCLE_Q_C 31 CYCLE_Q_A_F FFFFFFFFFFFFFEEB 1B FFFFFFFFFFFFFF28 370 32 CYCLE_Q_B_F 33 CYCLE_Q_C_F 34 CYCLE_Q_N 35 CYCLE_Q_N_F 1 FFFFFFFFFFFFFF49 FFFFFFFFFFFFFF95 FFFFFFFFFFFFFF64