1.3 System Requirements
The U-HSM server can run on Windows 7 x64 Pro, Windows 8.1 x64, or Windows 10 x64 operating systems. Server software is installed on a dedicated physical machine with one nShield Edge or Solo HSM module attached.
Note: It is possible to use a virtual machine
to run HSM server. However, Microchip has only validated U-HSM server functionality on
the nShield Edge module using a VMWare virtual machine. Validation was performed using
the nCipher-suggested method of connecting the Edge module directly to the host system
and then giving the virtual machine module access through a virtual COM interface added
to the host system by the module driver. See the nShield Edge and Solo User Guide for
Windows for setup instructions.