1.3.2 READ SCRATCHPAD Command
This command is used to verify scratchpad data and target address. After issuing the READ SCRATCHPAD command, the host begins reading. The first two bytes will be the target address. The next byte will be the ending offset/data status byte (E/S), followed by the scratchpad data beginning at the byte offset (T4:T0). The host may read data until the end of the scratchpad, after which the data read will be all logic 1s.