1.3 Memory Function Commands
Memory function commands are commands that are specific to one device or a class of devices. These commands typically deal with reading and writing of internal memory and registers in target devices. Several memory function commands are defined, but not all commands are used by all devices. The order of writes and reads is specific to each device, not part of the general specification. The table below lists the memory function commands of DS2433.
| Command | Code | Usage |
|---|---|---|
| WRITE SCRATCHPAD | 0FH | Write data to scratchpad |
| READ SCRATCHPAD | AAH | Verify scratchpad data and target address |
| COPY SCRATCHPAD | 55H | Copy data from the scratchpad to memory |
| READ MEMORY | F0H | Read data from memory |