1.3.4 READ MEMORY Command
This command is used to read data from memory. After issuing the READ MEMORY command, the host must provide the 2-byte target address. After the two bytes, the host reads data beginning from the target address and may continue until the end of memory, at which point logic 1s will be read. It is of importance to realize that the target address registers will contain the address provided. The ending offset/data status byte is unaffected.