1.2.1 READ ROM Command
The ‘READ ROM’ command can be used on a bus with a single target to read the 64-bit unique identifier. If there are several target devices connected to the bus, the result of this command will be the AND result of all target device identifiers. A failed CRC indicates the presence of several targets.