1.2.3 MATCH ROM Command
Use the ‘MATCH ROM’ command to address individual target devices on the bus. After the ‘MATCH ROM’ command, the complete 64-bit identifier is transmitted on the bus. When done, only the device with this identifier is allowed to respond until the next reset pulse is received.