3.3.3.2.1 Pole Mounting—Using PD-OUT/MBK/ET Kit
Before installing the midspan, ensure that all the following parts listed in the parts list are included. If any items are missing, notify your Sales or Customer Service Representative from Microchip.
- Install the midspan onto the mounting bracket of the pole mount adapter, using four pan head screws.
- Install the mounting bracket onto the pole. Use the appropriate components depending on the diameter of the pole.
- Pole of small diameter: The following parts list identifies the components required to install the metal bracket on a pole with a diameter of 25 mm to 76 mm (1 in. to 3 in.).
- Pole of large diameter: The following parts list identifies the components required to install the metal bracket on a pole with a diameter of 76 mm to 203 mm (3 in. to 8 in.).
- Pole of small diameter: The following parts list identifies the components required to install the metal bracket on a pole with a diameter of 25 mm to 76 mm (1 in. to 3 in.).
- For poles of both small and large diameter, connect the chassis bolt to the earth ground point on the mount kit.
Warning: Mounting bracket must be connected to earth ground.