3.1.1 WILCS02IC Absolute Maximum Ratings
The following table provides details about the list of absolute maximum ratings for the WILCS02IC device. Exposure to these maximum rating conditions for extended periods can affect device reliability. Functional operation of the device at these or any other conditions above the parameters indicated in the operation listings of this specification is not implied.
Parameter | Value |
---|---|
Ambient temperature under bias(1,2) | -40°C to +105°C |
Storage temperature | -65°C to +150°C |
Voltage on VDD with respect to GND | -0.3V to +4.0V |
Voltage on any pin(s), with respect to GND | -0.3V to (VDD+0.3V) |
Voltage on any pin, with respect to GND | -0.3V to (VDDIO+0.3V) |
Maximum current out of GND pins | 300 mA |
Maximum current into VDD pins(2) | 300 mA |
Maximum current sunk by all ports | 150 mA |
Maximum current sourced by all ports(2) | 150 mA |
ESD Qualification | |
Human Body Model (HBM) per JESD22-A114 | ±2000V |
Charged Device Model (CDM) (ANSI/ESD STM 5.3.1) (All pins / Corner pins) | ±500V |
Note:
|