3.1.2 Thermal Specifications
Rating | Symbol | Min. | Typ | Max. | Unit | |
---|---|---|---|---|---|---|
Industrial Temperature Devices: | ||||||
Operating ambient temperature range | TA | -40 | — | +85 | °C | |
Operating junction temperature range | TJ | -40 | — | +125 | °C | |
Various Temperature Devices: | ||||||
Operating ambient temperature range | TA | -40 | — | +105 | °C | |
Operating junction temperature range(1) | TJ | -40 | — | +125 | °C | |
Power Dissipation: | ||||||
Internal chip power dissipation: PINT = (VDDIOx x (IDD –∑ IOH)) + (VDD x IDD) | PD | PINT + PI/O | W | |||
Maximum allowed power dissipation | PDMAX | (TJ – TA)/ϴJA | W | |||
Note:
|
Characteristics | Symbol | Typ | Max. | Unit | |
---|---|---|---|---|---|
Thermal resistance, 48-pin VQFN (7 mm x 7 mm x 0.9 mm) package | ϴJA | 21 | — | °C/W | |
Note: Junction-to-ambient thermal resistance, ϴJA numbers are based on JEDEC 2S2P achieved by package simulations. |
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Unit | Conditions |
---|---|---|---|---|---|---|---|
DC_1 | VDD | VDD voltage range | 3 | 3.3 | 3.6 | V | — |
DC_4 | VDDIO | VDDIO voltage range | 3 | 3.3 | 3.6 | V | — |
DC_7 | GND | Common EDP ground reference | VSS | VSS | VSS | V | — |