3.1.3 Maximum Clock Frequencies AC Electrical Specifications

Table 3-5. Maximum Clock Frequencies AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = VDDIO = 3.0V to 3.6V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

-40°C ≤ TA ≤ +105°C for V-temp

Param. No.SymbolCharacteristicsMax.Units
FCLK_1FCYFrequency of system clock80MHz
Note: By default, the device runs at maximum frequency.