3.2.3.1 Wi-Fi® Current Consumption

Table 3-18. Wi-Fi® Current Consumption DC Electrical Specifications
DC Characteristics(1)(2)Standard Operating Conditions: VDD=VDDIO= 3.0V to 3.6V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolDevice StatesCode RateOutput Power (Typ.) (dBm)Current (Typ.) (mA)(2)Max.UnitsConditions
IWF_TXIDDOn_Transmit802.11b 1 Mbps(4)19304mAVDD = VDDIO = 3.3V
802.11b 1 Mbps(4)13270
802.11b 11 Mbps(3)20311
802.11g 6 Mbps(4)19310
802.11g 54 Mbps(3)17274
802.11n MCS0(4)18300
802.11n MCS7(3)17273
802.11n MCS7(4)11252
IWF_RXIDDOn_Receive802.11b 1 Mbps(4)92
802.11n MCS7(3)98
Note:
  1. Tested on channel 7 using an internal test firmware that provides manual control of data rate. In the Application mode firmware, the data rate is selected automatically based on the RSSI and other variables.
  2. Data in the “Typ.” column is at 3.3V, 25°C unless otherwise stated.
  3. These parameters are tested in manufacturing.
  4. These parameters are characterized but not tested in manufacturing.