2.3.3 Device Firmware Update
The WILCS02 Module is available for purchase with pre-programmed firmware. Microchip periodically releases the firmware to fix reported issues or to implement the latest feature support. There are two ways to perform a regular firmware update:
- Serial DFU command-based update over UART
- Firmware Sideloader
Note: For the serial DFU and Firmware Sideloader programming guidance, refer to the WILCS02 Module Application Developer’s Guide.