The WILCS02 Module can be interfaced with the host microcontroller through the SDIO/SPI signals along with additional signals.Figure 2-8. WILCS02 Module SDIO Host Interface Diagram
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.