3.1.2 Thermal Specifications
| Rating | Symbol | Min. | Typ | Max. | Unit | |
|---|---|---|---|---|---|---|
| Industrial Temperature Devices: | ||||||
| Operating ambient temperature range | TA | -40 | — | +85 | °C | |
| Operating junction temperature range | TJ | -40 | — | +125 | °C | |
| Various Temperature Devices: | ||||||
| Operating ambient temperature range | TA | -40 | — | +105 | °C | |
| Operating junction temperature range(1) | TJ | -40 | — | +125 | °C | |
| Power Dissipation: | ||||||
Internal chip power dissipation: PINT = (VDDIOx x (IDD –∑ IOH)) + (VDD x IDD) | PD | PINT + PI/O | W | |||
| Maximum allowed power dissipation | PDMAX | (TJ – TA)/ϴJA | W | |||
Note:
| ||||||
| Characteristics | Symbol | Typ | Max. | Unit | |
|---|---|---|---|---|---|
Thermal resistance, 48-pin VQFN (7 mm x 7 mm x 0.9 mm) package | ϴJA | 21 | — | °C/W | |
Note: Junction-to-ambient thermal resistance, ϴJA numbers are based on JEDEC 2S2P achieved by package simulations. | |||||
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|---|
| DC_1 | VDD | VDD voltage range | 3 | 3.3 | 3.6 | V | — |
| DC_4 | VDDIO | VDDIO voltage range | 3 | 3.3 | 3.6 | V | — |
| DC_7 | GND | Common EDP ground reference | VSS | VSS | VSS | V | — |