3.1.3 Maximum Clock Frequencies AC Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD = VDDIO = 3.0V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +105°C for V-temp | |||
|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Max. | Units |
| FCLK_1 | FCY | Frequency of system clock | 80 | MHz |
Note: By default, the device runs at maximum frequency. | ||||