2.7.3.8 ResponseSet()

static void ResponseSet (uint8_t * buffer, uint8_t * responsePayload, ftp_response_status_t responseStatus, uint8_t sequenceByte, uint16_t responsePayloadLength)[static]

Sets the response in the FTP process frame.

This function configures the response for a given FTP buffer by setting the response payload, status, sequence byte, and response length.

Parameters:
in,out buffer

- Pointer to the FTP response buffer where the frame must be set

in responsePayload

- Pointer to the response payload data

in responseStatus

- Status of the FTP response

in sequenceByte

- Sequence byte for the response

in responsePayloadLength

- Length of the response payload

Returns:

None