2.7.3.9 SequenceNumberValidate()

static bool SequenceNumberValidate (void )[static]

Validates the sequence number of the incoming command.

This function checks the validity of the sequence number based on past operations and the next expected number.

Parameters:
None
Returns:

Returns true if the sequence number is valid, false otherwise