2.7.3.2 ClientInfoResponseSet()
static void ClientInfoResponseSet (void )[static]
Sets the Get Client Info data in the response buffer.
This function defines and sets the response data to the Get Client Info command. The Get Client Info command data payload used in this function is defined by the MDFU protocol.
| None |
None |
This solution is utilizing the FTP UART implementation defined in the MDFU protocol version 1.0.0