Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
2
Module Documentation
2.7
File Transfer Protocol (FTP) Client Handler
2.7.2
Definition Documentation
2.7.2.9
RETRY_TRANSFER_bm
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
32-bit Microchip Device Firmware Update (MDFU) Client Library
2.2
I2C Communication Adapter
2.3
SPI Communication Adapter
2.4
UART Communication Adapter
2.5
Image Manager for 8-bit MDFU Client
2.6
Memory Helper
2.7
File Transfer Protocol (FTP) Client Handler
2.7.1
Module description
2.7.2
Definition Documentation
2.7.2.1
COMMAND_DATA_SIZE
2.7.2.2
FILE_DATA_INDEX
2.7.2.3
FTP_BYTE_INDEX
2.7.2.4
MAX_RESPONSE_SIZE
2.7.2.5
MAX_SEQUENCE_VALUE
2.7.2.6
MAX_TRANSFER_SIZE
2.7.2.7
MIN_TRANSFER_SIZE
2.7.2.8
PACKET_BUFFER_COUNT
2.7.2.9
RETRY_TRANSFER_bm
2.7.2.10
SEQUENCE_BYTE_INDEX
2.7.2.11
SEQUENCE_DATA_SIZE
2.7.2.12
SEQUENCE_NUMBER_bm
2.7.2.13
SYNC_TRANSFER_bm
2.7.2.14
TLV_HEADER_SIZE
2.7.3
Function Documentation
2.7.4
Enumeration Type Documentation
2.7.5
Variable Documentation
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.7.2.9 RETRY_TRANSFER_bm
#define RETRY_TRANSFER_bm (0x40U)
Mask of the Retry bit.
Rev: d