2.7.2.3 FTP_BYTE_INDEX
#define FTP_BYTE_INDEX (1U)
Index of the status or command byte in the receive buffer.
Note:
This index is valid for both the command byte of the receive buffer and the status byte of the response buffer.
#define FTP_BYTE_INDEX (1U)
Index of the status or command byte in the receive buffer.
This index is valid for both the command byte of the receive buffer and the status byte of the response buffer.
Rev: d