2.7.2.6 MAX_TRANSFER_SIZE
#define MAX_TRANSFER_SIZE (BL_MAX_BUFFER_SIZE + SEQUENCE_DATA_SIZE + COMMAND_DATA_SIZE + COM_FRAME_BYTE_COUNT)
Length of the largest possible data transfer in bytes.
#define MAX_TRANSFER_SIZE (BL_MAX_BUFFER_SIZE + SEQUENCE_DATA_SIZE + COMMAND_DATA_SIZE + COM_FRAME_BYTE_COUNT)
Length of the largest possible data transfer in bytes.
Rev: d