6 Appendix: B Regulatory Approval
This equipment (WBZ450 Curiosity Board/EV22L65A) is an evaluation kit and not a finished product. It is intended for laboratory evaluation purposes only. It is not directly marketed or sold to the general public through retail; it is only sold through authorized distributors or through Microchip. Using this requires a significant engineering expertise towards understanding of the tools and relevant technology, which can be expected only from a person who is professionally trained in the technology.
Regulatory compliance settings have to follow the WBZ450PE module certifications. The following regulatory notices are to cover the requirements under the regulatory approval.