3 Hardware
This chapter describes the hardware features of the WBZ450 Curiosity Board.
Note:
- Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the WBZ450 Curiosity Boards. For more details, go to support.microchip.com or contact your local Microchip Sales office.
| S.No. | Designator | Manufacturer Part Number | Description |
|---|---|---|---|
| 1 | Q2, Q4, Q5 | TN2106K1-G | Analog MOSFET N-CH TN2106 60V 280 mA 360 mW 2.5R SOT23-3 |
| 2 | U3, U7 | MCP1727-3302E/MF | Analog LDO 3.3V MCP1727-3302E/MF |
| 3 | U4 | 24LC256T-E/ST | Memory Serial EEPROM 256k I2C 24LC256T-E/ST TSSOP-8 |
| 4 | U5 | MIC2042-1YTS | Analog Power Switch 5.5V 3A MIC2042-1YTS TSSOP-14 |
| 5 | U6 | MCP73871-2CCI/ML | Analog Battery Charger MCP73871-2CCI/ML QFN-20 |
| 6 | U10 | WBZ450PE-I | MOD Bluetooth Low Energy/ZIGBEE WBZ450PE-I |
| 7 | U11 | ATSAME70N21B-CNT | MCU 32-BIT 300 MHz 2 MB 384K x 8 ATSAME70N21B-CNT TFBGA-100 |
| 8 | U16 | MCP9700AT-E/TT | Analog Temperature Sensor -40C to +150C MCP9700AT-E/TT SOT-23-3 |
| 9 | Y1 | DSC6011HI1B-012.0000 | CMOS Oscillator 12 MHz DSC6011HI1B-012.0000 SMD VFLGA-4 |