Introduction

The WBZ450 Curiosity Board is an efficient and modular development platform that supports rapid prototyping and demonstrates the features, capabilities and interfaces of Microchip’s Bluetooth® Low Energy and Zigbee® RF Module (WBZ450PE).

The WBZ450 Curiosity Board:
  • Offers integrated programming/debugging features using the PICkit™ On-board 4 (PKOB4) debugger interface
  • Requires only a Micro-USB cable to power-up and program the board
The WBZ450 Curiosity Board supports a variety of applications:
  • Wireless lighting
  • Home automation or Internet of Things (IoT)
  • Industrial automation
  • Other Bluetooth Low Energy or Zigbee-related applications